(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Best selling ø45 aluminum roller conveyor. Ideal for transport of lightweight, small items. Aluminum frame and body weight also light. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.
[Features]
· Roller diameter is ø38.1, and minimum roller interval is P50.
· This model is most frequently used with aluminum rollers.
· Standard roller width (nominal) 100W - 600W in increments of 50 mm.
· Press-in bearing and inexpensive type
Japanese Only
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship |
---|---|---|---|---|
SGD 508.53 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 432.23 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 395.60 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 592.46 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 490.20 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 449.00 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 634.86 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 548.18 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 493.25 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 786.11 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 645.51 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 592.46 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 823.25 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 650.90 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 615.32 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 647.06 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 557.34 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 499.37 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 737.06 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 611.97 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 569.58 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 844.06 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 673.16 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 633.67 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 1,041.34 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 841.09 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 728.16 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 1,094.72 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 887.16 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 753.41 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 778.67 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 637.53 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 619.90 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 897.58 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 719.23 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 634.53 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 1,028.39 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 805.44 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 699.90 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 1,197.11 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 896.06 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 774.20 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 1,352.46 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 977.88 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 844.06 | 1 Piece(s) | 7 Day(s) or more | ||
SGD 1,204.34 | 1 Piece(s) | 9 Day(s) or more | ||
SGD 933.16 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 842.60 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 1,349.48 | 1 Piece(s) | 9 Day(s) or more | ||
SGD 1,035.55 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 940.65 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 1,534.60 | 1 Piece(s) | 9 Day(s) or more | ||
SGD 1,202.90 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 1,008.18 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 1,718.65 | 1 Piece(s) | 9 Day(s) or more | ||
SGD 1,376.86 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 1,142.32 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 1,875.32 | 1 Piece(s) | 9 Day(s) or more | ||
SGD 1,483.44 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 1,263.55 | 1 Piece(s) | 8 Day(s) or more |
Loading...
How can we improve?
How can we improve?