(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sensor Bracket Flexible Resin / XY Joint, XY Free Joint

PDF

Japanese Only

Part Number
FSFPCF008-08J
FSFPCF008-10J
FSFPCF010-10J
FSFPCF012-08J
FSFPCF012-10J
FSFPCF012-12J
FSFPCFS10-S0J
FSFPCFS12-S0J
FSFPCFS12-S2J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSWidth Length 1 Thickness / height O.D.
(φ)
Shaft Diameter 1 Shaft Diameter 2

SGD 12.05

1 Piece(s) 7 Day(s) or more 10-66-24φ8φ8

SGD 12.05

1 Piece(s) 7 Day(s) or more 10-66-24φ8φ10

SGD 12.05

1 Piece(s) 7 Day(s) or more 10-66-24φ10φ10

SGD 12.86

1 Piece(s) 7 Day(s) or more 10-68-24φ12φ8

SGD 12.86

1 Piece(s) 7 Day(s) or more 10-68-24φ12φ10

SGD 13.12

1 Piece(s) 4 Day(s) or more 10-70-24φ12φ12

SGD 15.62

1 Piece(s) 7 Day(s) or more 10288028-□10□10

SGD 15.62

1 Piece(s) 7 Day(s) or more 10288028-□12□10

SGD 15.62

1 Piece(s) 7 Day(s) or more 10288028-□12□12

Loading...

  1. 1
 

Basic Information

Material PA (66N)black Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)