(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sensor Bracket: Flexible Resin/XY Joint XY Fixed Joint (for round shaft/square shaft)

PDF

Japanese Only

Part Number
FSFPCX012-S0J
FSFPCXS10-08J
FSFPCXS10-10J
FSFPCXS12-08J
FSFPCXS12-10J
FSFPCXS12-12J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSWidth Length 1 Thickness / height Shaft Diameter 1 Shaft Diameter 2

SGD 9.78

1 Piece(s) 7 Day(s) or more 10225522φ12□10

SGD 10.33

1 Piece(s) 7 Day(s) or more 10225522φ8□10

SGD 10.33

1 Piece(s) 7 Day(s) or more 10225522φ10□10

SGD 12.17

1 Piece(s) 7 Day(s) or more 10256425φ8□12

SGD 12.17

1 Piece(s) 7 Day(s) or more 10256425φ10□12

SGD 12.17

1 Piece(s) 7 Day(s) or more 10256425φ12□12

Loading...

  1. 1
 

Basic Information

Material PA (66N)black Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)