(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sensor Bracket Flexible Aluminum / XY Joint XY Free Joint (for Round Shaft / Angular Shaft)

PDF

Japanese Only

Part Number
FSFMJF008-08A
FSFMJF010-08A
FSFMJF010-10A
FSFMJF012-08A
FSFMJF012-10A
FSFMJF012-12A
FSFMJF014-08A
FSFMJF014-10A
FSFMJF014-12A
FSFMJF014-14A
FSFMJF016-08A
FSFMJF016-10A
FSFMJF016-12A
FSFMJF016-14A
FSFMJF016-16A
FSFMJFS10-S0A
FSFMJFS12-S0A
FSFMJFS12-S2A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSWidth Length 1 O.D.
(φ)
Shaft Diameter 1 Shaft Diameter 2

SGD 37.84

1 Piece(s) 7 Day(s) or more 10484820φ8φ8

SGD 38.24

1 Piece(s) 7 Day(s) or more 10505020φ10φ8

SGD 38.38

1 Piece(s) 7 Day(s) or more 10515220φ10φ10

SGD 39.59

1 Piece(s) 7 Day(s) or more 10525220φ12φ8

SGD 39.71

1 Piece(s) 7 Day(s) or more 10535420φ12φ10

SGD 39.85

1 Piece(s) 4 Day(s) or more 10545620φ12φ12

SGD 40.11

1 Piece(s) 7 Day(s) or more 10545420φ14φ8

SGD 40.25

1 Piece(s) 7 Day(s) or more 10555620φ14φ10

SGD 40.51

1 Piece(s) 7 Day(s) or more 10565820φ14φ12

SGD 42.34

1 Piece(s) 7 Day(s) or more 10586025φ14φ14

SGD 40.89

1 Piece(s) 7 Day(s) or more 10575620φ16φ8

SGD 41.03

1 Piece(s) 7 Day(s) or more 10585820φ16φ10

SGD 41.29

1 Piece(s) 7 Day(s) or more 10596020φ16φ12

SGD 43.54

1 Piece(s) 7 Day(s) or more 10616225φ16φ14

SGD 43.66

1 Piece(s) 4 Day(s) or more 10626425φ16φ16

SGD 41.17

1 Piece(s) 7 Day(s) or more 10585625□10□10

SGD 42.48

1 Piece(s) 7 Day(s) or more 10615825□12□10

SGD 42.74

1 Piece(s) 7 Day(s) or more 10626025□12□12

Loading...

  1. 1
 

Basic Information

Material A6063BE-T5 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)