(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sensor BracketFlexibleStainless steel/XY jointXY fixed joint

PDF

Japanese Only

Part Number
FSFMCX008-10S
FSFMCX008-16S
FSFMCX014-16S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable shaft

SGD 17.07

1 Piece(s) 7 Day(s) or more 10φ8/10/12, □10/12 ⇔ φ8/10/12, □10/12

SGD 16.95

1 Piece(s) 7 Day(s) or more 10φ8/10/12, □10/12 ⇔ φ14/16

SGD 19.06

1 Piece(s) 7 Day(s) or more 10φ14/16 ⇔ φ14/16

Loading...

  1. 1
 

Basic Information

Material SUS304 Surface Treatment No Plate Thickness t 6.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)