(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sensor Bracket Stainless Steel / Mounting Base Saddle (for Round Shaft / Angular Shaft)

Part Number
FSFMSD040-08S
FSFMSD040-10S
FSFMSD040-12S
FSFMSD040-S0S
FSFMSD040-S2S
FSFMSD050-14S
FSFMSD050-16S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSWidth Length 1 Thickness / height Plate Thickness t Shaft Diameter 1

SGD 7.28

1 Piece(s) 4 Day(s) or more 104010(8)2φ8

SGD 7.28

1 Piece(s) 4 Day(s) or more 104010(10)2φ10

SGD 7.42

1 Piece(s) 4 Day(s) or more 104010(12)2φ12

SGD 7.68

1 Piece(s) 7 Day(s) or more 104010(10)2□10

SGD 7.94

1 Piece(s) 7 Day(s) or more 104010(12)2□12

SGD 7.54

1 Piece(s) 4 Day(s) or more 105016(13)2φ14

SGD 7.54

1 Piece(s) 4 Day(s) or more 105016(15.5)2.5φ16

Loading...

  1. 1
 

Basic Information

Material SUS304 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)