(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sensor Bracket Sensor Stand Aluminum Series

Part Number

Configured Part Number is shown.

 
Part Number
SAA200-200
SAA200-300
SAA300-300
SAB200-200
SAB200-300
SAB300-300
SAC200-200
SAC200-300
SAC300-300
SAD200-200
SAD200-300
SAD300-300
SAE200-200
SAE200-300
SAE300-300
SAF200-200
SAF200-300
SAF300-300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Full Length 1  Shaft Full Length 2 Shaft Diameter 1 Types

SGD 92.11

1 Piece(s) 4 Day(s) or more 10200200φ12SAA round pipe

SGD 94.76

1 Piece(s) 4 Day(s) or more 10200300φ12SAA round pipe

SGD 97.41

1 Piece(s) 4 Day(s) or more 10300300φ12SAA round pipe

SGD 91.99

1 Piece(s) 6 Day(s) or more 10200200φ12SAB round pipe

SGD 94.62

1 Piece(s) 6 Day(s) or more 10200300φ12SAB round pipe

SGD 97.27

1 Piece(s) 6 Day(s) or more 10300300φ12SAB round pipe

SGD 102.16

1 Piece(s) 7 Day(s) or more 10200200φ12SAC round pipe

SGD 104.81

1 Piece(s) 7 Day(s) or more 10200300φ12SAC round pipe

SGD 107.44

1 Piece(s) 7 Day(s) or more 10300300φ12SAC round pipe

SGD 109.85

1 Piece(s) 7 Day(s) or more 10200200□12SAD angular pipe

SGD 113.28

1 Piece(s) 7 Day(s) or more 10200300□12SAD angular pipe

SGD 116.73

1 Piece(s) 7 Day(s) or more 10300300□12SAD angular pipe

SGD 109.71

1 Piece(s) 7 Day(s) or more 10200200□12SAE angular pipe

SGD 113.16

1 Piece(s) 7 Day(s) or more 10200300□12SAE angular pipe

SGD 116.59

1 Piece(s) 7 Day(s) or more 10300300□12SAE angular pipe

SGD 120.14

1 Piece(s) 7 Day(s) or more 10200200□12SAF angular pipe

SGD 123.60

1 Piece(s) 7 Day(s) or more 10200300□12SAF angular pipe

SGD 127.03

1 Piece(s) 7 Day(s) or more 10300300□12SAF angular pipe

Loading...

  1. 1

Basic Information

Material A6063BE-T5 Shape L-Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)