(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sensor Bracket: Combination of Straight and Turning Type

PDF

Japanese Only

Part Number
FSK3SR020-08S
FSK3SR025-12S
FSK4SR025-10S
FSK4SR025-12S
FSK5SR030-12S
FSK5SR035-18S
FSK6SR035-18S
FSK6SR050-30S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSReference dimension A Width Length 1 Plate Thickness t Mounting Pitch

SGD 9.54

1 Piece(s) 7 Day(s) or more 102016351.5M3-8P

SGD 10.21

1 Piece(s) 7 Day(s) or more 102522452M3-12P

SGD 9.80

1 Piece(s) 7 Day(s) or more 102520442M4-10P

SGD 9.80

1 Piece(s) 7 Day(s) or more 102522452M4-12P

SGD 10.07

1 Piece(s) 7 Day(s) or more 103024522.5M5-12P

SGD 10.73

1 Piece(s) 7 Day(s) or more 103530622.5M5-18P

SGD 10.99

1 Piece(s) 7 Day(s) or more 103532642.5M6-18P

SGD 10.99

1 Piece(s) 7 Day(s) or more 105044893M6-30P

Loading...

  1. 1
 

Basic Information

Material SUS304 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)