(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sensor Bracket Single Plate Type for Photoelectric Sensor PQ-SY Type

Part Number

Configured Part Number is shown.

 
Part Number
FSPQSY015-S
FSPQSY020-S
FSPQSY025-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSReference dimension A Length 1

SGD 10.33

1 Piece(s) 7 Day(s) or more 101535

SGD 10.45

1 Piece(s) 7 Day(s) or more 102040

SGD 10.45

1 Piece(s) 7 Day(s) or more 102545

Loading...

  1. 1

Basic Information

Material SUS304 Surface Treatment No Width 10
Thickness / height 18 Plate Thickness t 1.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)