(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sensor Bracket Single Type Plate for Photoelectric Sensor E3-SX Type

Part Number
FSE3SX015-04S
FSE3SX015-06S
FSE3SX020-04S
FSE3SX020-04Z
FSE3SX020-06S
FSE3SX020-06Z
FSE3SX025-04S
FSE3SX025-06S
FSE3SX030-04S
FSE3SX030-06S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Reference dimension A Length 1 Plate Thickness t I.D.
(φ)

SGD 7.82

1 Piece(s) 7 Day(s) or more 10SUS304No15291.54.1

SGD 7.82

1 Piece(s) 7 Day(s) or more 10SUS304No15291.56.1

SGD 7.94

1 Piece(s) 7 Day(s) or more 10SUS304No20341.54.1

SGD 7.54

1 Piece(s) 7 Day(s) or more 10SPCCCathodic electrodeposition coating: Black203424.1

SGD 7.94

1 Piece(s) 7 Day(s) or more 10SUS304No20341.56.1

SGD 7.54

1 Piece(s) 7 Day(s) or more 10SPCCCathodic electrodeposition coating: Black203426.1

SGD 7.94

1 Piece(s) 7 Day(s) or more 10SUS304No25391.54.1

SGD 7.94

1 Piece(s) 7 Day(s) or more 10SUS304No25391.56.1

SGD 7.94

1 Piece(s) 7 Day(s) or more 10SUS304No30441.54.1

SGD 7.94

1 Piece(s) 7 Day(s) or more 10SUS304No30441.56.1

Loading...

  1. 1
 

Basic Information

Width 16

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)