(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sensor Bracket Single Plate for Photoelectric Sensor CZ-SW Type

Sensor Bracket Single Plate for Photoelectric Sensor CZ-SW Type

[Corresponding sensor] Omron Corp/E3Z, Keyence Corp/PZ, SUNX Corporation/CX, EQ, Yamatake Corp/HPB, Optex FA Corp/Z

PDF

Japanese Only

Part Number
FSCZSW010-S
FSCZSW010-Z
FSCZSW015-S
FSCZSW015-Z
FSCZSW020-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Reference dimension A Length 1 Thickness / height Plate Thickness t

SGD 12.17

1 Piece(s) 4 Day(s) or more 10SUS304No1022.5412

SGD 11.13

1 Piece(s) 4 Day(s) or more 10SPCCCathodic electrodeposition coating: Black1022.841.32.3

SGD 12.17

1 Piece(s) 7 Day(s) or more 10SUS304No1527.5412

SGD 11.25

1 Piece(s) 4 Day(s) or more 10SPCCCathodic electrodeposition coating: Black1527.841.32.3

SGD 12.31

1 Piece(s) 4 Day(s) or more 10SUS304No2032.5412

Loading...

  1. 1
 

Basic Information

Width 34

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)