(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Grooved Pin, D Type【1-1,000 Pieces Per Package】

Grooved Pin, D Type
  • Volume Discount

[Features]There are 3 grooves around flange. [Shape]Spring pin; Material: Steel

PDF

Japanese Only

Part Number
SPRINGPINFD-ST-D1.5-6
SPRINGPINFD-ST-D1.5-10
SPRINGPINFD-ST-D1.5-12
SPRINGPINFD-ST-D1.5-16
SPRINGPINFD-ST-D1.5-20
SPRINGPINFD-ST-D2-6
SPRINGPINFD-ST-D2-8
SPRINGPINFD-ST-D2-10
SPRINGPINFD-ST-D2-12
SPRINGPINFD-ST-D2-16
SPRINGPINFD-ST-D2-20
SPRINGPINFD-ST-D2-26
SPRINGPINFD-ST-D2.5-8
SPRINGPINFD-ST-D2.5-10
SPRINGPINFD-ST-D2.5-12
SPRINGPINFD-ST-D2.5-16
SPRINGPINFD-ST-D2.5-20
SPRINGPINFD-ST-D2.5-26
SPRINGPINFD-ST-D3-8
SPRINGPINFD-ST-D3-10
SPRINGPINFD-ST-D3-12
SPRINGPINFD-ST-D3-16
SPRINGPINFD-ST-D3-20
SPRINGPINFD-ST-D3-26
SPRINGPINFD-ST-D3-30
SPRINGPINFD-ST-D4-10
SPRINGPINFD-ST-D4-12
SPRINGPINFD-ST-D4-16
SPRINGPINFD-ST-D4-20
SPRINGPINFD-ST-D4-26
SPRINGPINFD-ST-D4-30
SPRINGPINFD-ST-D4-36
SPRINGPINFD-ST-D4-45
SPRINGPINFD-ST-D5-10
SPRINGPINFD-ST-D5-12
SPRINGPINFD-ST-D5-20
SPRINGPINFD-ST-D5-22
SPRINGPINFD-ST-D5-24
SPRINGPINFD-ST-D5-26
SPRINGPINFD-ST-D5-30
SPRINGPINFD-ST-D5-36
SPRINGPINFD-ST-D5-40
SPRINGPINFD-ST-D5-45
SPRINGPINFD-ST-D6-10
SPRINGPINFD-ST-D6-12
SPRINGPINFD-ST-D6-14
SPRINGPINFD-ST-D6-16
SPRINGPINFD-ST-D6-20
SPRINGPINFD-ST-D6-26
SPRINGPINFD-ST-D6-30
SPRINGPINFD-ST-D6-36
SPRINGPINFD-ST-D6-40
SPRINGPINFD-ST-D6-45
SPRINGPINFD-ST-D6-50
SPRINGPINFD-ST-D6-55
SPRINGPINFD-ST-D6-60
SPRINGPINFD-ST-D8-16
SPRINGPINFD-ST-D8-26
SPRINGPINFD-ST-D8-30
SPRINGPINFD-ST-D8-40
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal Dia. Length Outer Dia. (Max.)
(mm)
Sales Unit

SGD 293.01

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 101.561.6Box/package

SGD 293.01

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 101.5101.6Box/package

SGD 293.01

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 101.5121.63Box/package

SGD 322.32

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 101.5161.63Box/package

SGD 380.93

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 101.5201.63Box/package

SGD 263.72

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 10262.1Box/package

SGD 0.41

1 Piece(s)Available 4 Day(s) or more 10282.1Low Quantity (can be purchased from one)

SGD 0.43

1 Piece(s)Available 4 Day(s) or more 102102.1Low Quantity (can be purchased from one)

SGD 293.01

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 102122.1Box/package

SGD 293.01

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 102162.1Box/package

SGD 293.01

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 102202.15Box/package

SGD 322.32

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 102262.15Box/package

SGD 263.72

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 102.582.6Box/package

SGD 263.72

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 102.5102.6Box/package

SGD 263.72

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 102.5122.6Box/package

SGD 263.72

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 102.5162.65Box/package

SGD 293.01

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 102.5202.65Box/package

SGD 293.01

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 102.5262.7Box/package

SGD 293.01

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 10383.1Box/package

SGD 296.53

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103103.1Box/package

SGD 293.01

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 103123.1Box/package

SGD 293.01

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 103163.15Box/package

SGD 293.01

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 103203.2Box/package

SGD 161.15

500 Pieces Per Package

1 Pack(s) 10 Day(s) or more 103263.2Box/package

SGD 161.15

500 Pieces Per Package

1 Pack(s) 10 Day(s) or more 103303.25Box/package

SGD 322.32

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 104104.15Box/package

SGD 322.32

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 104124.15Box/package

SGD 322.32

1,000 Pieces Per Package

1 Pack(s) 5 Day(s) or more 104164.2Box/package

SGD 161.15

500 Pieces Per Package

1 Pack(s) 10 Day(s) or more 104204.2Box/package

SGD 38.08

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 104264.25Box/package

SGD 42.48

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 104304.25Box/package

SGD 45.41

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 104364.3Box/package

SGD 57.13

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 104454.3Box/package

SGD 0.57

1 Piece(s)Available 4 Day(s) or more 105105.15Low Quantity (can be purchased from one)

SGD 212.44

500 Pieces Per Package

1 Pack(s) 10 Day(s) or more 105125.15Box/package

SGD 227.08

500 Pieces Per Package

1 Pack(s) 10 Day(s) or more 105205.2Box/package

SGD 45.41

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 105225.2Box/package

SGD 48.34

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 105245.2Box/package

SGD 48.34

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 105265.25Box/package

SGD 54.20

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 105305.25Box/package

SGD 57.13

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 105365.25Box/package

SGD 60.06

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 105405.3Box/package

SGD 64.46

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 105455.3Box/package

SGD 271.04

500 Pieces Per Package

1 Pack(s) 10 Day(s) or more 106106.15Box/package

SGD 271.04

500 Pieces Per Package

1 Pack(s) 10 Day(s) or more 106126.15Box/package

SGD 57.13

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 106146.15Box/package

SGD 57.13

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 106166.15Box/package

SGD 60.06

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 106206.25Box/package

SGD 60.06

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 106266.25Box/package

SGD 0.97

1 Piece(s)Available 4 Day(s) or more 106306.3Low Quantity (can be purchased from one)

SGD 70.32

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 106366.3Box/package

SGD 86.44

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 106406.3Box/package

SGD 89.37

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 106456.35Box/package

SGD 92.30

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 106506.35Box/package

SGD 93.77

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 106556.35Box/package

SGD 105.48

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 106606.35Box/package

SGD 89.37

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 108168.2Box/package

SGD 96.69

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 108268.25Box/package

SGD 102.55

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 108308.3Box/package

SGD 121.60

100 Pieces Per Package

1 Pack(s) 10 Day(s) or more 108408.35Box/package

Loading...

 

Basic Information

Shaft Dia. Tolerance Positive Tolerance Shape Spring Pin End Shape Standard
Material Steel Properties General Surface Treatment Black Oxide Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)