(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Self-drilling Hex Drilling Screw with Flanged Hex Head【120-250 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
HXNSF-STU-D5-50
HXNSF-STU-D6-25
HXNSF-STU-D6-35
HXNSF-STU-D6-50
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThread Nominal (M) Length L (mm)

SGD 33.56

180 Pieces Per Package

1 Pack(s) 4 Day(s) or more 550

SGD 49.67

250 Pieces Per Package

1 Pack(s) 4 Day(s) or more 625

SGD 45.21

180 Pieces Per Package

1 Pack(s) 4 Day(s) or more 635

SGD 42.00

120 Pieces Per Package

1 Pack(s) 4 Day(s) or more 650

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Steel Surface Treatment Bright Chromate Plating Thread Type Drill Screw
Tip Shape Other special shapes Additional Shape Flanged Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)