(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mechanical Nut【10 Pieces Per Package】

Mechanical Nut

[Material] SS400 SUS304
[Surface treatment] None chromate plating

Part Number

Configured Part Number is shown.

Part Number
CHN-STC-M8
CHN-SUS-M8
CHN-SUS-M10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread Nominal (M) Material Surface Treatment Surface Treatment (Details)

SGD 51.29

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more -8[Steel] SS400Chromate Plating[Chromate Plating] Chromate Plating

SGD 60.62

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 108[Stainless] SUS304NoNo

SGD 163.22

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1010[Stainless] SUS304NoNo

Loading...

  1. 1

Basic Information

Screw Thread Types Metric coarse Application / Functions Standard Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)