(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Inpull Nut Long【100 Pieces Per Package】

Inpull Nut Long

A nut that can be easily set without the use of dedicated tools. Material: SUS304 / Surface treatment: None / Thread type: Metric coarse / Applications / Function: Standard / Unit of purchase: Box/pack; Surface treatment (Details): No

Part Number

Configured Part Number is shown.

TBNL-SUS-M6

Part Number
TBNL-SUS-M6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 210.98

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 6 Material SUS304 Surface Treatment No
Screw Thread Types Metric coarse Application / Functions Standard Sales Unit Box/package
Surface Treatment (Details) No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)