(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

ESLON, Eslo-Coat LX Insulated Fitting, Insulated Water Faucet Socket (ISS)

ESLON, Eslo-Coat LX Insulated Fitting, Insulated Water Faucet Socket (ISS)

Because the connection side of equipment is in general electrically insulated, contact corrosion due to contact with different metals is prevented. The resin core, resides on the lining steel pipe connection side, and the pipe end is highly corrosion resistant.

[Features]
· ESLON Eslo-Coat LX insulation joints prevent galvanic corrosion caused by contact with different metals.
· On the contact side of the instrument, etc., the gunmetal inner sleeve is electronically insulated at the insulation adhesion layer, preventing contact corrosion due to contact with different metals.
· The material on the thread insert side of the lined steel pipe is black core malleable cast iron and there is a plastic core on the connection side of the lined steel pipe that exhibits superior anti-corrosion at the end of the pipe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LISS15
LISS20
LISS25
LISS201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2

SGD 12.50

1 Piece(s) 6 Day(s) or more Screw⇔Screw Same Diameter・Different Type1/2B(15A)--

SGD 13.15

1 Piece(s) 6 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)--

SGD 17.19

1 Piece(s) 6 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)--

SGD 16.22

1 Piece(s) 6 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)Rc1/2B(15A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Material Malleable Cast Iron Connection Thread Type M1 Rc
Applicable Fluid Water Type Fitting Surface Treatment Paint
Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)