(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ESLON, Eslo-Coat LX Fitting, Nipple (Ni)

ESLON, Eslo-Coat LX Fitting, Nipple (Ni)

The core adheres to the inner side of the lining steel pipe, so permeation of water onto the metal surface is effectively blocked, and corrosion of the tube end portion, the fitting body, etc. is prevented.

[Features]
· The ESLON Eslo-Coat LX joint is an anti-corrosion joint with built-in core where the "core" tightly adheres to the inner surface of the lined steel pipe, effectively preventing water from entering into the metal surface of the joint.
· The fitting interior is entirely coated with resin.
· Core prevents pipe-end corrosion and is integrated with a protective layer to significantly improve resistance to corrosion.
· Integrated core is suitable for pipe juncture and pipe end anticorrosion protection.
· Uses hard vinyl chloride or denatured polyphenylene ethyl that has been confirmed hygienic for water service use.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LXN1H
LXN15
LXN20
LXN25
LXN32
LXN40
LXN50
LXN65
LXN80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 47.66

1 Piece(s) 6 Day(s) or more 4B(100A)

SGD 5.87

1 Piece(s) 6 Day(s) or more 1/2B(15A)

SGD 6.06

1 Piece(s) 4 Day(s) or more 3/4B(20A)

SGD 6.94

1 Piece(s) 6 Day(s) or more 1B(25A)

SGD 8.40

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)

SGD 9.69

1 Piece(s) 5 Day(s) or more 1 1/2B(40A)

SGD 11.91

1 Piece(s) 6 Day(s) or more 2B(50A)

SGD 19.29

1 Piece(s) 6 Day(s) or more 2 1/2B(65A)

SGD 27.59

1 Piece(s) 6 Day(s) or more 3B(80A)

Loading...

  1. 1

Basic Information

Connecting Shape Double nipple Connection Type Screw⇔Screw Same Diameter・Different Type Material Malleable Cast Iron
Connection Thread Type M1 R Applicable Fluid Water Type Fitting
Surface Treatment Paint Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)