(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

ESLON, Eslo-Coat LX Fitting, Elbow (L)

ESLON, Eslo-Coat LX Fitting, Elbow (L)

The core is adhered to the inner surface of the lined steel pipe, effectively blocking the permeation of water to the metal surface, and thereby preventing corrosion of the tube end portion and the fitting body.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LXL1F
LXL1H
LXL1Q
LXL15
LXL20
LXL25
LXL32
LXL40
LXL50
LXL65
LXL80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 248.15

1 Piece(s) 5 Day(s) or more 6B(150A)

SGD 72.06

1 Piece(s) 6 Day(s) or more 4B(100A)

SGD 177.08

1 Piece(s) 5 Day(s) or more 5B(125A)

SGD 5.67

1 Piece(s) 6 Day(s) or more 1/2B(15A)

SGD 6.06

1 Piece(s) 6 Day(s) or more 3/4B(20A)

SGD 7.61

1 Piece(s) 6 Day(s) or more 1B(25A)

SGD 10.48

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)

SGD 12.04

1 Piece(s) 5 Day(s) or more 1 1/2B(40A)

SGD 15.95

1 Piece(s) 5 Day(s) or more 2B(50A)

SGD 30.32

1 Piece(s) 6 Day(s) or more 2 1/2B(65A)

SGD 46.59

1 Piece(s) 6 Day(s) or more 3B(80A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Steel
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Surface Treatment Paint Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)