(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ESLON, Eslo-Coat LXW Fitting Reducing Tees (MRT)

ESLON, Eslo-Coat LXW Fitting Reducing Tees (MRT)

[Features]
· The ESLON Eslo-Coat LXW joint is an anti-corrosion joint with a built-in core for inner/outer vinyl-lined steel piping which produces an excellent anti-corrosion effect, and enables simplification and speeding up of construction as the outer surface of the LX joint is coated with a high humidity vinyl chloride resin.
· JRF (Japan Pipe Fittings Association) compliant product.
· Product conforms to the "Public Building Construction Standard Specifications Documentation" issued by the Ministry of Land, Infrastructure, Transport and Tourism of Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LXWT251
LXWT321
LXWT322
LXWT401
LXWT402
LXWT403
LXWT501
LXWT502
LXWT504
LXWT651
LXWT801
LXWT802
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

SGD 16.72

1 Piece(s) 9 Day(s) or more 1B(25A)1B(25A)3/4B(20A)

SGD 23.34

1 Piece(s) 9 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1B(25A)

SGD 23.34

1 Piece(s) 9 Day(s) or more 1 1/4B(32A)1 1/4B(32A)3/4B(20A)

SGD 28.96

1 Piece(s) 9 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1 1/4B(32A)

SGD 28.96

1 Piece(s) 9 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1B(25A)

SGD 30.33

1 Piece(s) 9 Day(s) or more 1 1/2B(40A)1 1/2B(40A)3/4B(20A)

SGD 107.11

1 Piece(s) 9 Day(s) or more 2B(50A)2B(50A)1 1/2B(40A)

SGD 43.85

1 Piece(s) 9 Day(s) or more 2B(50A)2B(50A)1 1/4B(32A)

SGD 46.05

1 Piece(s) 9 Day(s) or more 2B(50A)2B(50A)3/4B(20A)

SGD 169.34

1 Piece(s) 9 Day(s) or more 2 1/2B(65A)2 1/2B(65A)2B(50A)

SGD 249.12

1 Piece(s) 8 Day(s) or more 3B(80A)3B(80A)2 1/2B(65A)

SGD 169.34

1 Piece(s) 8 Day(s) or more 3B(80A)3B(80A)2B(50A)

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Different Diameter Material Steel
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water
Type Fitting Surface Treatment Hard PVC resin coating Types of Screw 3 (When Different Dia. or Different Type Screw) Rc
Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)