(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

ESLON, Eslo-Coat LXW Fitting, Socket (MS)

ESLON, Eslo-Coat LXW Fitting, Socket (MS)

An anti-corrosion fitting for steel pipes with built-in inner/outer core linings, providing fast and easy construction and excellent anti-corrosive effects.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LXWS1H
LXWS20
LXWS25
LXWS32
LXWS40
LXWS50
LXWS65
LXWS80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 117.03

1 Piece(s) 9 Day(s) or more 4B(100A)

SGD 9.38

1 Piece(s) 9 Day(s) or more 3/4B(20A)

SGD 11.98

1 Piece(s) 9 Day(s) or more 1B(25A)

SGD 15.30

1 Piece(s) 9 Day(s) or more 1 1/4B(32A)

SGD 17.35

1 Piece(s) 9 Day(s) or more 1 1/2B(40A)

SGD 22.80

1 Piece(s) 9 Day(s) or more 2B(50A)

SGD 57.37

1 Piece(s) 9 Day(s) or more 2 1/2B(65A)

SGD 71.06

1 Piece(s) 9 Day(s) or more 3B(80A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material Steel
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Surface Treatment Hard PVC resin coating Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)