(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Collar

Collar

[Features]
· Used to prevent the shaft fixed to the stand from shifting in the vertical direction.
· When this collar is fixed to a shaft, the shaft will not shift in the axial (vertical) direction, even if the stand's clamp screw is loosened. This makes adjustment at right angles to the optical axis easy.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SC-8
SC-12
SC-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Shaft Diameter
(mm)
External Dimension
(mm)

SGD 17.41

1 Piece(s) 7 Day(s) or more -φ8φ18×10

SGD 17.41

1 Piece(s) 7 Day(s) or more 10φ12φ22×10

SGD 17.41

1 Piece(s) 7 Day(s) or more 10φ20φ30×10

Loading...

  1. 1

Basic Information

Clamp Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)