(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One Touch Window, High-neck Shape, Net Type (Bolt Type), Q Series

One Touch Window, High-neck Shape, Net Type (Bolt Type), Q Series

Easy to mount on site. Mass-produced inspection window that does not require tools. Corrosion resistance, corrosion-resistant, cover thickness H (mm) 113

PDF

Part Number

Configured Part Number is shown.

Part Number
CMD-Q1-HGK
CMD-Q1-HGK200D
CMD-Q1-HGK400D
CMD-Q1-HGKN
CMD-Q2-HGK
CMD-Q2-HGK200D
CMD-Q2-HGK400D
CMD-Q2-HGKN
CMD-Q3-HGK
CMD-Q3-HGK200D
CMD-Q3-HGK400D
CMD-Q3-HGKN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial of Gasket Window Frame Dimensions A1 (Short End)
(mm)
Window Frame Dimensions B1 (Long Side)
(mm)

SGD 847.92

1 Piece(s) 20 Day(s) or more Foamed Polyethylene130200

SGD 882.63

1 Piece(s) 13 Day(s) or more Silicon Rubber (Heat Resistant: 200° C)130200

SGD 895.69

1 Piece(s) 13 Day(s) or more Balcony (Heat Resistant: 400° C)130200

SGD 852.38

1 Piece(s) 13 Day(s) or more Neoprene Rubber130200

SGD 1,094.09

1 Piece(s) 20 Day(s) or more Foamed Polyethylene200300

SGD 1,114.62

1 Piece(s) 13 Day(s) or more Silicon Rubber (Heat Resistant: 200° C)200300

SGD 1,192.82

1 Piece(s) 13 Day(s) or more Balcony (Heat Resistant: 400° C)200300

SGD 1,038.08

1 Piece(s) 13 Day(s) or more Neoprene Rubber200300

SGD 1,627.26

1 Piece(s) 15 Day(s) or more Foamed Polyethylene350500

SGD 1,604.19

1 Piece(s) 13 Day(s) or more Silicon Rubber (Heat Resistant: 200° C)350500

SGD 1,779.99

1 Piece(s) 13 Day(s) or more Balcony (Heat Resistant: 400° C)350500

SGD 1,581.23

1 Piece(s) 15 Day(s) or more Neoprene Rubber350500

Loading...

  1. 1

Basic Information

Corrosion Resistance Corrosion Resistance Cover Thickness H(mm) 113

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)