(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One Touch Window, Basic Shape, Net Type (Bolt Type), R Series

One Touch Window, Basic Shape, Net Type (Bolt Type), R Series

Easy to mount on site. Mass-produced inspection window that does not require tools. Corrosion resistance, all materials are corrosion resistant

PDF

Part Number

Configured Part Number is shown.

Part Number
CMD-R1-GK
CMD-R1-GK200D
CMD-R1-GK400D
CMD-R1-GKN
CMD-R2-GK
CMD-R2-GK200D
CMD-R2-GK400D
CMD-R2-GKN
CMD-R3-GK
CMD-R3-GK200D
CMD-R3-GK400D
CMD-R3-GKN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial of Gasket Window Frame Dimensions A1 (Short End)
(mm)
Window Frame Dimensions B1 (Long Side)
(mm)

SGD 790.76

1 Piece(s) 10 Day(s) or more Foamed Polyethylene130200

SGD 796.96

1 Piece(s) 10 Day(s) or more Silicon Rubber (Heat Resistant: 200° C)130200

SGD 834.18

1 Piece(s) 10 Day(s) or more Balcony (Heat Resistant: 400° C)130200

SGD 745.78

1 Piece(s) 10 Day(s) or more Neoprene Rubber130200

SGD 1,015.17

1 Piece(s) 10 Day(s) or more Foamed Polyethylene200300

SGD 994.72

1 Piece(s) 10 Day(s) or more Silicon Rubber (Heat Resistant: 200° C)200300

SGD 1,097.08

1 Piece(s) 10 Day(s) or more Balcony (Heat Resistant: 400° C)200300

SGD 974.55

1 Piece(s) 10 Day(s) or more Neoprene Rubber200300

SGD 1,631.77

1 Piece(s) 10 Day(s) or more Foamed Polyethylene350500

SGD 1,637.48

1 Piece(s) 10 Day(s) or more Silicon Rubber (Heat Resistant: 200° C)350500

SGD 1,761.55

1 Piece(s) 10 Day(s) or more Balcony (Heat Resistant: 400° C)350500

SGD 1,606.46

1 Piece(s) 10 Day(s) or more Neoprene Rubber350500

Loading...

  1. 1

Basic Information

Corrosion Resistance Full Corrosion Resistance Cover Thickness H(mm) 63

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)