(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One Touch WindowBasic ShapeWith Net TypeQ Series

One Touch WindowBasic ShapeWith Net TypeQ Series

Easy to mount on site. Mass-produced inspection window that does not require tools. Corrosion resistance, corrosion-resistant, cover thickness H (mm) 63

PDF

Part Number

Configured Part Number is shown.

Part Number
CMD-Q1-G
CMD-Q1-GN
CMD-Q2-G
CMD-Q2-GN
CMD-Q3-G
CMD-Q3-GN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial of Gasket Window Frame Dimensions A1 (Short End)
(mm)
Window Frame Dimensions B1 (Long Side)
(mm)
Roller Catch

SGD 676.32

1 Piece(s) 20 Day(s) or more Foamed Polyethylene130200None

SGD 643.41

1 Piece(s) 11 Day(s) or more Neoprene Rubber130200None

SGD 977.03

1 Piece(s) 20 Day(s) or more Foamed Polyethylene200300Available

SGD 940.43

1 Piece(s) 11 Day(s) or more Neoprene Rubber200300Available

SGD 1,513.52

1 Piece(s) 20 Day(s) or more Foamed Polyethylene350500Available

SGD 1,501.00

1 Piece(s) 21 Day(s) or more Neoprene Rubber350500Available

Loading...

  1. 1

Basic Information

Corrosion Resistance Corrosion Resistance Cover Thickness H(mm) 63

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)