(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One Touch Window, Basic Shape, Transparent Window Type, Q Series

Part Number

Configured Part Number is shown.

Part Number
CMD-Q1-T
CMD-Q1-TN
CMD-Q2-T
CMD-Q2-TN
CMD-Q3-T
CMD-Q3-TN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial of Gasket Window Frame Dimensions A1 (Short End)
(mm)
Window Frame Dimensions B1 (Long Side)
(mm)

SGD 786.94

1 Piece(s) 15 Day(s) or more Foamed Polyethylene130200

SGD 742.68

1 Piece(s) 15 Day(s) or more Neoprene Rubber130200

SGD 971.60

1 Piece(s) 25 Day(s) or more Foamed Polyethylene200300

SGD 935.72

1 Piece(s) 25 Day(s) or more Neoprene Rubber200300

SGD 1,586.59

1 Piece(s) 15 Day(s) or more Foamed Polyethylene350500

SGD 1,568.70

1 Piece(s) 25 Day(s) or more Neoprene Rubber350500

Loading...

  1. 1

Basic Information

Corrosion Resistance Corrosion Resistance Cover Thickness H(mm) 63

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)