(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This wedge has a special shape that enables stopping with a small amount of force.
Japanese Only
Part Number
Configured Part Number is shown.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
SGD 18.55 | 1 Piece(s) | 4 Day(s) or more | 10 | 10 | 35 | Iron | Surface Treatment | Steel | Black oxide finish | ||
SGD 25.24 | 1 Piece(s) | 4 Day(s) or more | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
SGD 18.55 | 1 Piece(s) | 4 Day(s) or more | 10 | 12 | 38 | Iron | Surface Treatment | Steel | Black oxide finish | ||
SGD 25.24 | 1 Piece(s) | 4 Day(s) or more | 10 | 12 | 38 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
SGD 19.90 | 1 Piece(s) | 4 Day(s) or more | 10 | 15 | 40 | Iron | Surface Treatment | Steel | Black oxide finish | ||
SGD 26.58 | 1 Piece(s) | 4 Day(s) or more | 10 | 15 | 40 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
SGD 19.90 | 1 Piece(s) | 4 Day(s) or more | 10 | 16 | 42 | Iron | Surface Treatment | Steel | Black oxide finish | ||
SGD 26.58 | 1 Piece(s) | 4 Day(s) or more | 10 | 16 | 42 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
SGD 21.22 | 1 Piece(s) | 4 Day(s) or more | 10 | 20 | 46 | Iron | Surface Treatment | Steel | Black oxide finish | ||
SGD 30.60 | 1 Piece(s) | 4 Day(s) or more | 10 | 20 | 46 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
SGD 22.57 | 1 Piece(s) | 4 Day(s) or more | 10 | 25 | 50 | Iron | Surface Treatment | Steel | Black oxide finish | ||
SGD 33.27 | 1 Piece(s) | 4 Day(s) or more | 10 | 25 | 50 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
SGD 23.91 | 1 Piece(s) | 4 Day(s) or more | 10 | 30 | 56 | Iron | Surface Treatment | Steel | Black oxide finish | ||
SGD 38.62 | 1 Piece(s) | 4 Day(s) or more | 10 | 30 | 56 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
SGD 26.58 | 1 Piece(s) | 4 Day(s) or more | 10 | 35 | 65 | Iron | Surface Treatment | Steel | Black oxide finish | ||
SGD 45.31 | 1 Piece(s) | 4 Day(s) or more | 10 | 35 | 65 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
SGD 28.59 | 1 Piece(s) | 4 Day(s) or more | 10 | 40 | 70 | Iron | Surface Treatment | Steel | Black oxide finish | ||
SGD 57.35 | 1 Piece(s) | 4 Day(s) or more | 10 | 40 | 70 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
SGD 35.27 | 1 Piece(s) | 4 Day(s) or more | 10 | 50 | 85 | Iron | Surface Treatment | Steel | Black oxide finish | ||
SGD 72.08 | 1 Piece(s) | 4 Day(s) or more | 10 | 50 | 85 | Stainless Steel | No Surface Treatment | Stainless Steel | NA |
Loading...
Fastening Method | Wedge | Specifications | With side mounting hole | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | Screw with 2 Holes |
How can we improve?
How can we improve?