(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Divest DBB01 slide plate

Divest DBB01 slide plate

[Features]
· The bearing is made of plastic materials with excellent properties, one of which is polyacetal resin. This resin is implanted with oleophilic fibers and special fillers in a uniform dispersion. The result is an oil-retaining bearing with self-lubricating properties.
· Can be used completely oil free.
· Can be used with high load and high-speed lateral operations.
· The size and shape are stable, and the thin walls provide a compact design.
· Demonstrates excellent abrasion-resistant properties in roundtrip movement, oscillatory movement, frequent stops and starts, and other operation areas that cause difficulty for oil membrane configurations.
· An abundant variety of standard products such as rolled bushings, thrust bearings, and slide plates is available.
· Compatible with DDK05 dry bearings and DBX01 bearings.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SS200DBB

Part Number
SS200DBB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 87.74

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

The kind of shape Slide Plate Material Resin Base Plastic Material Polyacetal
Lubrication Oil-Free Thickness(mm) 2

Please check the type/dimensions/specifications of the part SS200DBB in the Divest DBB01 slide plate series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)