(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Die Slide Plate PA Series

Die Slide Plate PA Series

An oil-free bearing for high loads (plate type).

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PA18100
PA18125
PA18150
PA1875
PA28100
PA28125
PA28150
PA2875
PA35100
PA35150
PA35250
PA35300
PA38125
PA48100
PA48125
PA50100
PA50150
PA50250
PA50300
PA75150
PA75200
PA75250
PA75300
PA75400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSWidth W
(mm)
Length L
(mm)
Mounting Hole Pitch
(mm)
Bolt Type Mounting hole bolt
(piece)

SGD 62.83

1 Piece(s) 4 Day(s) or more 101810025M6 with hex socket2

SGD 71.62

1 Piece(s) 4 Day(s) or more 101812525M6 with hex socket2

SGD 78.95

1 Piece(s) 4 Day(s) or more 101815025M6 with hex socket2

SGD 54.04

1 Piece(s) 4 Day(s) or more 10187515M6 with hex socket2

SGD 68.69

1 Piece(s) 4 Day(s) or more 102810025M6 with hex socket2

SGD 77.49

1 Piece(s) 4 Day(s) or more 102812525M6 with hex socket2

SGD 86.28

1 Piece(s) 4 Day(s) or more 102815025M6 with hex socket2

SGD 58.44

1 Piece(s) 4 Day(s) or more 10287515M6 with hex socket2

SGD 73.09

1 Piece(s) 4 Day(s) or more 103510020M8 flat screw2

SGD 93.60

1 Piece(s) 4 Day(s) or more 103515020M8 flat screw3

SGD 143.42

1 Piece(s) 4 Day(s) or more 103525020M8 flat screw4

SGD 130.57

1 Piece(s) 35 Day(s) or more 103530020M8 flat screw5

SGD 96.53

1 Piece(s) 4 Day(s) or more 103812525M6 with hex socket2

SGD 98.00

1 Piece(s) 4 Day(s) or more 104810025M6 with hex socket2

SGD 111.18

1 Piece(s) 4 Day(s) or more 104812525M6 with hex socket2

SGD 100.93

1 Piece(s) 4 Day(s) or more 105010020M8 flat screw2

SGD 125.83

1 Piece(s) 36 Day(s) or more 105015020M8 flat screw3

SGD 150.84

1 Piece(s) 4 Day(s) or more 105025020M8 flat screw4

SGD 175.22

1 Piece(s) 4 Day(s) or more 105030020M8 flat screw5

SGD 130.55

1 Piece(s) 4 Day(s) or more 107515020M8 flat screw4

SGD 164.57

1 Piece(s) 4 Day(s) or more 107520020M8 flat screw6

SGD 191.12

1 Piece(s) 4 Day(s) or more 107525020M8 flat screw6

SGD 226.14

1 Piece(s) 4 Day(s) or more 107530020M8 flat screw8

SGD 300.45

1 Piece(s) 4 Day(s) or more 107540020M8 flat screw8

Loading...

  1. 1

Basic Information

Material Metal system Metal system material High tensile brass based Lubrication Oil-Free
Thickness T(mm) 10 Maximum Allowable Surface Pressure P(N/mm2) 29 Maximum Allowable Velocity V(m/s) 0.5
Maximum Allowable PV Value(N/mm2·m/s) 1.65

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)