(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Daibest Flanged Bushing DBS02 Series

Daibest Flanged Bushing DBS02 Series

Oil-retaining bearing (flanged bushing) with self-lubricating characteristics.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DBS0303-08F
DBS0404-09F
DBS0406-09F
DBS0504-10F
DBS0505-10F
DBS0507-10F
DBS0605-12F
DBS0606-12F
DBS0608-12F
DBS0705-13F
DBS0707-13F
DBS0806-15F
DBS0808-15F
DBS0810-15F
DBS1006-18F
DBS1008-18F
DBS1010-18F
DBS1012-18F
DBS1015-18F
DBS1206-20F
DBS1208-20F
DBS1210-20F
DBS1212-20F
DBS1215-20F
DBS1410-22F
DBS1412-22F
DBS1415-22F
DBS1420-22F
DBS1510-23F
DBS1512-23F
DBS1515-23F
DBS1520-23F
DBS1610-24F
DBS1615-24F
DBS1620-24F
DBS1810-26F
DBS1812-26F
DBS1815-26F
DBS1820-26F
DBS2010-31F
DBS2015-31F
DBS2020-31F
DBS2025-31F
DBS2210-33F
DBS2215-33F
DBS2220-33F
DBS2225-33F
DBS2510-36F
DBS2515-36F
DBS2520-36F
DBS2525-36F
DBS2530-36F
DBS3020-42F
DBS3030-42F
DBS3040-42F
DBS3520-49F
DBS3530-49F
DBS3540-49F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Full Length
(mm)
Thickness
(mm)
The Outer Diameter of Brim
(mm)

SGD 0.82

1 Piece(s) 4 Day(s) or more 1035318

SGD 0.82

1 Piece(s) 4 Day(s) or more 1046419

SGD 0.82

1 Piece(s) 4 Day(s) or more 1046619

SGD 0.86

1 Piece(s) 4 Day(s) or more 10574110

SGD 0.86

1 Piece(s) 4 Day(s) or more 10575110

SGD 0.86

1 Piece(s) 4 Day(s) or more 10577110

SGD 0.86

1 Piece(s) 4 Day(s) or more 10685112

SGD 0.86

1 Piece(s) 4 Day(s) or more 10686112

SGD 0.86

1 Piece(s) Same day 10688112

SGD 0.86

1 Piece(s) 4 Day(s) or more 10795113

SGD 0.86

1 Piece(s) 4 Day(s) or more 10797113

SGD 0.86

1 Piece(s) 4 Day(s) or more 108106115

SGD 0.86

1 Piece(s) 4 Day(s) or more 108108115

SGD 0.86

1 Piece(s) 4 Day(s) or more 1081010115

SGD 0.92

1 Piece(s) 4 Day(s) or more 1010126118

SGD 0.92

1 Piece(s) 4 Day(s) or more 1010128118

SGD 0.92

1 Piece(s) 4 Day(s) or more 10101210118

SGD 0.92

1 Piece(s) 4 Day(s) or more 10101212118

SGD 0.92

1 Piece(s) 4 Day(s) or more 10101215118

SGD 0.92

1 Piece(s) 4 Day(s) or more 1012146120

SGD 0.92

1 Piece(s) 4 Day(s) or more 1012148120

SGD 0.92

1 Piece(s) 4 Day(s) or more 10121410120

SGD 0.92

1 Piece(s) 4 Day(s) or more 10121412120

SGD 0.92

1 Piece(s) 4 Day(s) or more 10121415120

SGD 0.92

1 Piece(s) 4 Day(s) or more 10141610122

SGD 0.92

1 Piece(s) 4 Day(s) or more 10141612122

SGD 0.92

1 Piece(s) 4 Day(s) or more 10141615122

SGD 1.07

1 Piece(s) 4 Day(s) or more 10141620122

SGD 0.92

1 Piece(s) 4 Day(s) or more 10151710123

SGD 0.92

1 Piece(s) 4 Day(s) or more 10151712123

SGD 1.00

1 Piece(s) 4 Day(s) or more 10151715123

SGD 1.07

1 Piece(s) 4 Day(s) or more 10151720123

SGD 1.06

1 Piece(s) 4 Day(s) or more 10161810124

SGD 1.06

1 Piece(s) 4 Day(s) or more 10161815124

SGD 1.18

1 Piece(s) 4 Day(s) or more 10161820124

SGD 1.10

1 Piece(s) 4 Day(s) or more 10182010126

SGD 1.10

1 Piece(s) 4 Day(s) or more 10182012126

SGD 1.18

1 Piece(s) 4 Day(s) or more 10182015126

SGD 1.28

1 Piece(s) 4 Day(s) or more 10182020126

SGD 1.18

1 Piece(s) 4 Day(s) or more 102023101.531

SGD 1.18

1 Piece(s) 4 Day(s) or more 102023151.531

SGD 1.29

1 Piece(s) 4 Day(s) or more 102023201.531

SGD 1.44

1 Piece(s) 4 Day(s) or more 102023251.531

SGD 1.39

1 Piece(s) 4 Day(s) or more 102225101.533

SGD 1.39

1 Piece(s) 4 Day(s) or more 102225151.533

SGD 1.40

1 Piece(s) 35 Day(s) or more 102225201.533

SGD 1.44

1 Piece(s) 4 Day(s) or more 102225251.533

SGD 1.43

1 Piece(s) 4 Day(s) or more 102528101.536

SGD 1.44

1 Piece(s) 4 Day(s) or more 102528151.536

SGD 1.44

1 Piece(s) 4 Day(s) or more 102528201.536

SGD 1.44

1 Piece(s) 4 Day(s) or more 102528251.536

SGD 1.49

1 Piece(s) 4 Day(s) or more 102528301.536

SGD 1.76

1 Piece(s) 4 Day(s) or more 10303420242

SGD 1.93

1 Piece(s) 4 Day(s) or more 10303430242

SGD 2.19

1 Piece(s) 4 Day(s) or more 10303440242

SGD 2.31

1 Piece(s) 4 Day(s) or more 10353920249

SGD 2.47

1 Piece(s) 4 Day(s) or more 10353930249

SGD 2.97

1 Piece(s) 4 Day(s) or more 10353940249

Loading...

  1. 1

Basic Information

Types Flange Resin Base Oil contained POM (oil contained polyacetal) Environment Standard
Maximum Allowable PV Value Range(N/mm2•m/s) 2.1~5.0 Maximum Allowable PV Value(N/mm2•m/s) 2.45 Maximum Allowable Surface Pressure P(N/mm2) 17.5
Maximum Allowable Velocity V(m/s) 0.85 Housing I.D. Fitting Tolerance H7 Lubrication Non-Lubricated
Operating Temperature Range(°C) -40::+80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)