(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pressure Gauge Bracket Nut Plate

Pressure Gauge Bracket Nut Plate

Standardized bracket for pressure gauges. Made from SUS304 and appearance within device can be easily adjusted

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PT01
PT02
PT03
PT04
PT05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDepth L
(mm)

SGD 7.82

1 Piece(s) 7 Day(s) or more 1050

SGD 8.48

1 Piece(s) 7 Day(s) or more 1060

SGD 8.48

1 Piece(s) 7 Day(s) or more 1085

SGD 8.48

1 Piece(s) 7 Day(s) or more 10120

SGD 9.14

1 Piece(s) 4 Day(s) or more 10180

Loading...

  1. 1
 

Basic Information

Type Other Pressure Gauge / Peripheral Accessories Material SUS304 Width W(mm) 12
Plate Thickness T(mm) 2.5 Thread Dia. M5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)