(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Push / Pull Type Set Base

Push / Pull Type Set Base

Push / pull type is a positioning set base with back and forth movement with adjustment bolt. New style base collar. Push / pull adjustment possible with standard bolts. Contributes to cost savings compared with previous models requiring specialist threads. (Patented).
· Set base for easy adjustment. 3 types of product groups are available, including push/pull type with patented base collar construction. Useful for positioning of motor bases, tooling dies, and adjustment of belt tension, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BLA04D12S
BLA04D12Z
BLA05D13S
BLA05D13Z
BLA06D14S
BLA06D14Z
BLA08D16Z
BLA10D20Z
BLB04D06S
BLB04D06Z
BLB05D07S
BLB05D07Z
BLB06D07S
BLB06D07Z
BLB08D09Z
BLB10D11Z
BLC04D12Z
BLC05D13Z
BLC06D14Z
BLC08D16Z
BLC10D20Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Adjusting Bolt Size Length L
(mm)
Height H
(mm)
Thickness
(mm)
Mounting Screw Size

SGD 25.64

1 Piece(s) 4 Day(s) or more 10SUS304NoM422236M3

SGD 20.16

1 Piece(s) 7 Day(s) or more 10SS400Black oxide finishM422236M3

SGD 25.78

1 Piece(s) 7 Day(s) or more 10SUS304NoM525259M4

SGD 20.42

1 Piece(s) 7 Day(s) or more 10SS400Black oxide finishM525259M4

SGD 29.79

1 Piece(s) 7 Day(s) or more 10SUS304NoM632289M5

SGD 22.03

1 Piece(s) 7 Day(s) or more 10SS400Black oxide finishM632289M5

SGD 24.72

1 Piece(s) 7 Day(s) or more 10SS400Black oxide finishM8383212M6

SGD 29.39

1 Piece(s) 4 Day(s) or more 10SS400Black oxide finishM10444016M8

SGD 26.04

1 Piece(s) 4 Day(s) or more 10SUS304NoM4251313M3

SGD 20.42

1 Piece(s) 4 Day(s) or more 10SS400Black oxide finishM4251313M3

SGD 26.72

1 Piece(s) 7 Day(s) or more 10SUS304NoM5301414M4

SGD 20.56

1 Piece(s) 7 Day(s) or more 10SS400Black oxide finishM5301414M4

SGD 31.00

1 Piece(s) 4 Day(s) or more 10SUS304NoM6351515M5

SGD 23.63

1 Piece(s) 7 Day(s) or more 10SS400Black oxide finishM6351515M5

SGD 26.32

1 Piece(s) 4 Day(s) or more 10SS400Black oxide finishM8431818M6

SGD 29.39

1 Piece(s) 7 Day(s) or more 10SS400Black oxide finishM10502222M8

SGD 24.44

1 Piece(s) 7 Day(s) or more 10SS400Black oxide finishM4222312M3

SGD 24.72

1 Piece(s) 7 Day(s) or more 10SS400Black oxide finishM5252516M4

SGD 27.39

1 Piece(s) 7 Day(s) or more 10SS400Black oxide finishM6322819M5

SGD 30.05

1 Piece(s) 7 Day(s) or more 10SS400Black oxide finishM8383222M6

SGD 35.81

1 Piece(s) 7 Day(s) or more 10SS400Black oxide finishM10444030M8

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)