(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

T-Type Carrier

T-Type Carrier

[Features]
· An X type aluminum rail.
· Slides using a dedicated carrier.
· Dedicated carriers (the C-211-(1)P and C-211-(2)P) can also be used for Y type rails as is.
· Includes memory with scale.
· Various stands and stages can be attached to the dedicated carriers (X type carriers C-211-(1)P and C-211-(2)P) using M16P1 screws and M4 screws, etc.
· X type rails can be fixed and retained using rail stands or T type carriers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

C-216P

 
Part Number
C-216P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 268.19

1 Piece(s) 22 Day(s) or more 10

Loading...

  1. 1

Basic Information

Types T Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)