(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sensing Bar Lighting OPB-S Series

Sensing Bar Lighting OPB-S Series

Bar lighting is three times brighter than conventional models and is equipped with a sensing function.

[Features]
· Provides luminance monitoring via the built-in sensor and long term stability via feedback.
· Equipped with FALUX sensing.
· The built-in photodiodes sense the luminance of the LED lighting.
· Accurately measures the emitted luminance not just during continuous lighting conditions, but also under conditions where the light infrequently flashes on and off.
· Furthermore, as well as the luminance of the emitted light, the internal temperature is also measured in the lighting itself, which can then be monitored on the power supply side.
· Feedback control based off these monitored values is also possible using the OPPF series controller.
· The absolute luminance makes adjusting for instrumentation errors for multiple light units easy.
· The luminance at the time of shipping from the factory and the absolute luminance unique to the model are stored in the internal memory. The values can be referenced from the OPPF series.
· With this, in addition to being able to monitor any changes in the luminosity values, adjusting for errors in the instrumentation for multiple lighting units is made easier by being able to compare the values with the absolute luminance value.
· Inherits the performance of the popular OPB series.
· Only 3.5 mm taller, even with the sensor built-in.
· Corrections of fluctuations in brightness due to the FALUX and the excellent optical characteristics can be used as is.

Part Number

Configured Part Number is shown.

Part Number
OPB-S10015W
OPB-S15015W
OPB-S20015W
OPB-S25015W
OPB-S30015W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSWidth W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (The max. value is applied for Flexible Type)
(mm)

SGD 798.62

1 Piece(s) 6 Day(s) or more 10100.1~1501106.1~86.221.3

SGD 1,106.72

1 Piece(s) 6 Day(s) or more 10150.1~2001608.1~10921.3

SGD 1,414.82

1 Piece(s) 6 Day(s) or more 10200.1~25021010.1~201224

SGD 1,722.92

1 Piece(s) 6 Day(s) or more 10250.1~26010.1~2014.724

SGD 2,031.02

1 Piece(s) 6 Day(s) or more 10250.1~31010.1~2017.624

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Bar Shape Emitting Color White
Irradiation Direction Oblique Light Source Since light Irradiation Light Type Direct Light
Length L (Range)(mm) 10~30 Length L(mm) 18.6 Height H (Range)(mm) 20.1~30
Input Voltage DC12V

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)