(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pad with Buffer Type Rotation Stopper / NAPQTH· YH

Pad with Buffer Type Rotation Stopper / NAPQTH· YH

A vacuum pad with metal fittings that can prevent rotation. [Main Body Type]A set of a pad and a holder

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
NAPQTH-10-10-N
NAPQTH-10-15-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)

SGD 52.11

1 Piece(s) 10 Day(s) or more 10

SGD 55.27

1 Piece(s) 10 Day(s) or more 15

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set / Rotation-Less Pad Shape Small Mounting Method Attachment Type
Plumbing Fitting Without fitting (M5) Rubber Group Material Nitrile Rubber Environment Standard / Cold Resistance / Heat Resistant
Material Rubber-based Color Black Operating Temperature Range(°C) -26::120
Pad Diameter(mm) 10 Vacuum Outlet Direction Vertical Outlet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)