(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Toyo-Type Coupling TYWS (Double Spot)

Toyo-Type Coupling TYWS (Double Spot)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Toyo-Type Coupling TYWS (Double Spot)
  • Toyo-Type Coupling TYWS (Double Spot)

This is a double spot stand-alone component for rock drilling machine brackets. Wingnuts and hose stems are mounted on both sides.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TYWS-19
TYWS-19X12
TYWS-25
TYWS-32
TYWS-38
TYWS-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTypes of connection screw T1 Screw T1 Size Nominal Diameter

SGD 8.73

1 Piece(s) 6 Day(s) or more 10G119

SGD 8.73

1 Piece(s) 6 Day(s) or more 10G119×12

SGD 18.70

1 Piece(s) 6 Day(s) or more 10G1 1/425

SGD 40.52

1 Piece(s) 6 Day(s) or more 10[Others] Others8 Thread of an Inch32

SGD 46.75

1 Piece(s) 6 Day(s) or more 10[Others] Others8 Thread of an Inch38

SGD 62.34

1 Piece(s) 6 Day(s) or more 10[Others] Others8 Thread of an Inch50

Loading...

  1. 1

Basic Information

Type Adapter Shape Coupling Connection Type Male thread
Material Iron Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)