(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

T Type Adapter T-G1-R-R

T Type Adapter T-G1-R-R

A T-shaped metal fitting where one end features a parallel male pipe thread (30° inner sheet) and the other is a tapered male thread. The output is a tapered male pipe thread fitting.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
T-G1-R-R-6
T-G1-R-R-9
T-G1-R-R-12
T-G1-R-R-19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew T1 Size Screw T2 Size Screw T3 Size Nominal Diameter

SGD 14.18

1 Piece(s) 7 Day(s) or more 10G 30° Female Sheet, 1/41/41/46

SGD 16.58

1 Piece(s) 7 Day(s) or more 10G 30° Female Sheet, 3/83/83/89

SGD 20.95

1 Piece(s) 7 Day(s) or more 10G 30° Female Sheet, 1/21/21/212

SGD 33.97

1 Piece(s) 7 Day(s) or more 10G 30° Female Sheet, 3/43/43/419

Loading...

  1. 1

Basic Information

Type Adapter Shape Tee Connection Type Male thread × Male thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 R Material SS
Types of connection screw T3 R Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)