(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Plug Type Adapter MS-2M (Metric Screw Thread)

Plug Type Adapter MS-2M (Metric Screw Thread)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Plug Type Adapter MS-2M (Metric Screw Thread)
  • Plug Type Adapter MS-2M (Metric Screw Thread)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MS-2M-M14
MS-2M-M18
MS-2M-M22
MS-2M-M24
MS-2M-M30
MS-2M-M33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew T1 Size Nominal Diameter

SGD 13.16

1 Piece(s) 9 Day(s) or more 10M30° Female Seat M14-P1.5M14

SGD 18.88

1 Piece(s) 9 Day(s) or more 10M30° Female Seat M18-P1.5M18

SGD 23.28

1 Piece(s) 9 Day(s) or more 10M30° Female Seat M22-P1.5M22

SGD 24.74

1 Piece(s) 9 Day(s) or more 10M30° Female Seat M24-P1.5M24

SGD 27.67

1 Piece(s) 9 Day(s) or more 10M30° Female Seat M30-P1.5M30

SGD 29.14

1 Piece(s) 9 Day(s) or more 10M30° Female Seat M33-P1.5M33

Loading...

  1. 1

Basic Information

Type Adapter Shape Plug Connection Type Female Thread
Types of connection screw T1 M Material SS Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)