(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

O-Ring Seal Type Adapter SWO4LB (Same Diameter)

O-Ring Seal Type Adapter SWO4LB (Same Diameter)

SWO4B, long type. [Shape]90° elbow, [Connection Thread Type T1] PF30° FCS, [Connection Thread Type T2] G; Materials: SS with surface treatment options: Trivalent chromate plating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SWO4LB-6
SWO4LB-9
SWO4LB-12
SWO4LB-19
SWO4LB-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew T1 Size Screw T2 Size Nominal Diameter

SGD 12.46

1 Piece(s) 9 Day(s) or more 10G 30° Female Sheet, 1/41/46

SGD 15.58

1 Piece(s) 9 Day(s) or more 10G 30° Female Sheet, 3/83/89

SGD 21.03

1 Piece(s) 9 Day(s) or more 10G 30° Female Sheet, 1/21/212

SGD 39.27

1 Piece(s) 9 Day(s) or more 10G 30° Female Sheet, 3/43/419

SGD 56.11

1 Piece(s) 9 Day(s) or more 10G 30° Female Sheet, 1125

Loading...

  1. 1

Basic Information

Type Adapter Shape 90° Elbow Connection Type Male thread × Male thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 G Material SS
Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)