(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Elbow Type Adapter SR-35UR (Unified Screw)

Elbow Type Adapter SR-35UR (Unified Screw)

The hose side is a UNF screw (37° outside sheet), and the equipment mounting side is 45° elbow of PT screw for general tubes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SR-35UR-3/4X12
SR-35UR-7/8X12
SR-35UR-7/16X6
SR-35UR-9/16X9
SR-35UR-11/16X19
SR-35UR-15/16X25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew T1 Size Screw T2 Size Nominal Diameter

SGD 20.35

1 Piece(s) 7 Day(s) or more 10UNF37° Female Seat 3/4-161/23/4×12

SGD 24.74

1 Piece(s) 7 Day(s) or more 10UNF37° Female Seat 7/8-141/27/8×12

SGD 14.62

1 Piece(s) 7 Day(s) or more 10UNF37° Female Seat 7/16-201/47/16×6

SGD 14.62

1 Piece(s) 7 Day(s) or more 10UNF37° Female Seat 9/16-183/89/16×9

SGD 29.14

1 Piece(s) 7 Day(s) or more 10UNF37° Female Seat 1 1/16-123/41 1/16×19

SGD 39.40

1 Piece(s) 7 Day(s) or more 10UNF37° Female Seat 1 5/16-1211 5/16×25

Loading...

  1. 1

Basic Information

Type Adapter Shape 45° Elbow Connection Type Male thread × Male thread
Types of connection screw T1 UNF37° Types of connection screw T2 R Material SS
Connection Port Metal Fitting SR-04 (Unified thread) Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)