(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Elbow Type Adapter SR34LB-1 and SR34LB-2 (Different Diameter)

Elbow Type Adapter SR34LB-1 and SR34LB-2 (Different Diameter)

A SR34LB metal fitting equivalent with a thread on the hose attachment side and a thread on the shoulder section side. The two threads have different sizes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SR34LB-1-9X6
SR34LB-1-12X9
SR34LB-1-19X12
SR34LB-1-25X19
SR34LB-2-6X9
SR34LB-2-9X12
SR34LB-2-12X19
SR34LB-2-19X25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew T1 Size Screw T2 Size Nominal Diameter

SGD 12.46

1 Piece(s) 9 Day(s) or more 10G 30° Female Sheet, 3/81/49×6

SGD 18.70

1 Piece(s) 9 Day(s) or more 10G 30° Female Sheet, 1/23/812×9

SGD 40.52

1 Piece(s) 9 Day(s) or more 10G 30° Female Sheet, 3/41/219×12

SGD 52.98

1 Piece(s) 9 Day(s) or more 10G 30° Female Sheet, 13/425×19

SGD 12.46

1 Piece(s) 9 Day(s) or more 10G 30° Female Sheet, 1/43/86×9

SGD 18.70

1 Piece(s) 9 Day(s) or more 10G 30° Female Sheet, 3/81/29×12

SGD 40.52

1 Piece(s) 9 Day(s) or more 10G 30° Female Sheet, 1/23/412×19

SGD 56.11

1 Piece(s) 9 Day(s) or more 10G 30° Female Sheet, 3/4119×25

Loading...

  1. 1

Basic Information

Type Adapter Shape 90° Elbow Connection Type Male thread × Male thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 R Material SS
Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)