(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

WS-18 Type Rust Proof Solenoid Valve

WS-18 Type Rust Proof Solenoid Valve

Equipped with a water hammer sensitive mechanism, the diaphragm type valve structure is suitable in water lines.

[Features]
· With a built-in straight type tube end core, the steel lined tube end face thread is cut off from fluid.
· Incrustation and pipe threaded neck fall off is prevented (breaking from corrosion).
· Equipped with a water hammer sensitive mechanism.
· Applicable under pressure ranging from 0.02 to 0MPa.
· Compact and lightweight pilot type solenoid valve

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WS18-F1-15A
WS18-F1-20A
WS18-F1-32A
WS18-F1-40A
WS18-F1-50A
WS18-F2-15A
WS18-F2-20A
WS18-F2-25A
WS18-F2-32A
WS18-F2-40A
WS18-F2-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPlumbing Thread Nominal Rated Voltage

SGD 483.84

1 Piece(s) 8 Day(s) or more 1/2B(15A)AC100V 50/60Hz

SGD 487.59

1 Piece(s) 8 Day(s) or more 3/4B(20A)AC100V 50/60Hz

SGD 700.43

1 Piece(s) 8 Day(s) or more 1 1/4B(32A)AC100V 50/60Hz

SGD 796.08

1 Piece(s) 8 Day(s) or more 1 1/2B(40A)AC100V 50/60Hz

SGD 947.05

1 Piece(s) 8 Day(s) or more 2B(50A)AC100V 50/60Hz

SGD 483.84

1 Piece(s) 8 Day(s) or more 1/2B(15A)AC200V 50/60Hz

SGD 487.59

1 Piece(s) 8 Day(s) or more 3/4B(20A)AC200V 50/60Hz

SGD 504.46

1 Piece(s) 8 Day(s) or more 1B(25A)AC200V 50/60Hz

SGD 700.43

1 Piece(s) 8 Day(s) or more 1 1/4B(32A)AC200V 50/60Hz

SGD 796.08

1 Piece(s) 8 Day(s) or more 1 1/2B(40A)AC200V 50/60Hz

SGD 947.05

1 Piece(s) 8 Day(s) or more 2B(50A)AC200V 50/60Hz

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Gas Operating Environment Standard / Dust Proofing
Switching Type Normally Close End Connection JIS Rc Thread Driving Type Pilot-operated
Fluid temperature(°C) 5::40 Insulation type B Body Material CAC406
Maximum Applicable Pressure(MPa) 1.0 Applicable Pressure(MPa) 0.02~1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)