(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

KW-2 Strainer (Duplex Type)

KW-2 Strainer (Duplex Type)

[Features]
▪ Duplex type strainer for oil and water.
· Centering on the switching cock, filter cylinders are provided to right and left and a single cylinder can be used continuously without stopping the flow even during cleaning.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KW2-G2-80A
KW2-G2-100A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Diameter of Flange

SGD 8,989.95

1 Piece(s) 11 Day(s) or more 3B(80A)

SGD 12,189.77

1 Piece(s) 11 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Oil Shape W Shaped Material FC
Supply Side, End Connection JIS 10K FF flange Supply Side, End Connection JIS 10K FF flange Maximum Applicable Pressure(MPa) 0.7
Mesh 60 Meshes Fluid temperature(℃) 110 or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)