(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SNS Flange Type Flexible Shaft Fitting, Rubber Bushing

SNS Flange Type Flexible Shaft Fitting, Rubber Bushing

The rubber material quality is based on JIS K6386. A flexible structure that is elastic and vibration-proof.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
NO-1GOMUBUSH
NO-2GOMUBUSH
NO-3GOMUBUSH
NO-4GOMUBUSH
NO-5GOMUBUSH
NO-6GOMUBUSH
NO-8GOMUBUSH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipd1
(mm)

SGD 1.79

1 Piece(s) 4 Day(s) or more 9

SGD 1.89

1 Piece(s) 4 Day(s) or more 12

SGD 2.48

1 Piece(s) 4 Day(s) or more 16

SGD 3.51

1 Piece(s) 4 Day(s) or more 22.4

SGD 6.57

1 Piece(s) 7 Day(s) or more 28

SGD 10.66

1 Piece(s) 7 Day(s) or more 31.5

SGD 23.75

1 Piece(s) 7 Day(s) or more 40

Loading...

  1. 1

Basic Information

Main Body Material Rubber Type Related Components Application Standard
Operating Temperature Range(°C) -20::80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)