(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

PushOne E Series, Triple Universal Elbow

PushOne E Series, Triple Universal Elbow

A triple universal elbow that does not require jigs or tools for connecting to tubes. Degradation of the surface is minimal. The elution of copper ions into the fluids is also prevented.

[Features]
· The tubes are PushOne® type fittings.
· Requires no jigs or tools for connect to the tubes.
· Electroless nickel plated.
· Degradation of the surface is minimal. The elution of copper ions into the fluids is also prevented.
· A flame retardant resin (UL94 V-0 standard EQUIV) is utilized.
· A flame-retardant PBT resin is utilized.
· A UL94 V-0 standard fitting with superior self-extinguishing properties.
· This fitting is usable in spatter dispersion environments.
· The R threads are sealed. Therefore, wrapping the threads with sealing tape is not required.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ELTB8-PT1/4
ELTB10-PT3/8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
T Screw Size

SGD 27.67

1 Piece(s) 6 Day(s) or more 81/4

SGD 28.78

1 Piece(s) 6 Day(s) or more 103/8

Loading...

  1. 1

Basic Information

Types Push One Fitting Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Body Material Flame Retardant PBT Resin Application For general air pressure Thread Material Brass
Seal Material Special NBR Screw Mounting, Multipoint Triple Universal Elbow Types of connection screw R
Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~40 Plating Process Electroless Nickel Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)