(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Special Piping Fitting, PT45° CUT/Cut Boss

Special Piping Fitting, PT45° CUT/Cut Boss

[Features]
· All kinds of unique fittings are available.
▪ A fitting with one side cut to 45° (one side PT screw).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PT-45CUT-8A-80L
PT-45CUT-8A-80L-SU4
PT-45CUT-10A-80L
PT-45CUT-10A-80L-SU4
PT-45CUT-15A-100L
PT-45CUT-15A-100L-SU4
PT-45CUT-20A-100L
PT-45CUT-20A-100L-SU4
PT-45CUT-25A-100L
PT-45CUT-25A-100L-SU4
PT-45CUT-32A-100L
PT-45CUT-32A-100L-SU4
PT-45CUT-40A-100L
PT-45CUT-40A-100L-SU4
PT-45CUT-50A-110L
PT-45CUT-50A-110L-SU4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Size Applicable Pipe O.D.
(mm)

SGD 31.23

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel1/4B(8A)13.8

SGD 83.02

1 Piece(s) 5 Day(s) or more [Stainless Steel] SUS3041/4B(8A)13.8

SGD 31.23

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel3/8B(10A)17.3

SGD 83.02

1 Piece(s) 5 Day(s) or more [Stainless Steel] SUS3043/8B(10A)17.3

SGD 35.23

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel1/2B(15A)21.7

SGD 83.02

1 Piece(s) 5 Day(s) or more [Stainless Steel] SUS3041/2B(15A)21.7

SGD 38.06

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel3/4B(20A)27.2

SGD 102.55

1 Piece(s) 5 Day(s) or more [Stainless Steel] SUS3043/4B(20A)27.2

SGD 46.04

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel1B(25A)34.0

SGD 128.19

1 Piece(s) 5 Day(s) or more [Stainless Steel] SUS3041B(25A)34.0

SGD 62.12

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel1 1/4B(32A)42.7

SGD 166.04

1 Piece(s) 5 Day(s) or more [Stainless Steel] SUS3041 1/4B(32A)42.7

SGD 76.18

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel1 1/2B(40A)48.6

SGD 217.32

1 Piece(s) 5 Day(s) or more [Stainless Steel] SUS3041 1/2B(40A)48.6

SGD 99.62

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel2B(50A)60.5

SGD 284.48

1 Piece(s) 5 Day(s) or more [Stainless Steel] SUS3042B(50A)60.5

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Others Multipoint Piping - Branch Pipe Connection Type Plug
Surface Treatment No Nominal Thickness SCH80 Applicable Fluid Water / Steam / Oil
Max. Operating Pressure(MPa) 12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)