(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Piping Special Fitting SW RM/Insert One Stage

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SWRM-10AX8A
SWRM-10AX8A-SU4
SWRM-15AX10A
SWRM-15AX10A-SU4
SWRM-20AX15A
SWRM-20AX15A-SU4
SWRM-25AX20A
SWRM-25AX20A-SU4
SWRM-32AX25A
SWRM-32AX25A-SU4
SWRM-40AX32A
SWRM-40AX32A-SU4
SWRM-50AX40A
SWRM-50AX40A-SU4
SWRM-65AX50A
SWRM-80AX65A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Size Size (2nd End) Applicable Pipe O.D.
(mm)
Applicable Pipe O.D.of the second end
(mm)

SGD 10.01

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel3/8B(10A)1/4B(8A)17.313.8

SGD 15.65

1 Piece(s) 5 Day(s) or more [Stainless Steel] SUS3043/8B(10A)1/4B(8A)17.313.8

SGD 10.01

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel3/4B(20A)3/8B(10A)27.217.3

SGD 15.65

1 Piece(s) 5 Day(s) or more [Stainless Steel] SUS3043/4B(20A)3/8B(10A)27.217.3

SGD 10.51

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel3/4B(20A)1/2B(15A)27.221.7

SGD 19.73

1 Piece(s) 5 Day(s) or more [Stainless Steel] SUS3043/4B(20A)1/2B(15A)27.221.7

SGD 12.74

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel1B(25A)3/4B(20A)34.027.2

SGD 28.30

1 Piece(s) 5 Day(s) or more [Stainless Steel] SUS3041B(25A)3/4B(20A)34.027.2

SGD 15.18

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel1 1/4B(32A)1B(25A)42.734.0

SGD 36.41

1 Piece(s) 5 Day(s) or more [Stainless Steel] SUS3041 1/4B(32A)1B(25A)42.734.0

SGD 20.84

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel1 1/2B(40A)1 1/4B(32A)48.642.7

SGD 47.88

1 Piece(s) 5 Day(s) or more [Stainless Steel] SUS3041 1/2B(40A)1 1/4B(32A)48.642.7

SGD 29.74

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel2B(50A)1 1/2B(40A)60.548.6

SGD 67.14

1 Piece(s) 5 Day(s) or more [Stainless Steel] SUS3042B(50A)1 1/2B(40A)60.548.6

SGD 45.18

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel2 1/2B(65A)2B(50A)76.360.5

SGD 72.66

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel3B(80A)2 1/2B(65A)89.176.3

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Others Surface Treatment No
Nominal Thickness SCH80 Applicable Fluid Water / Steam / Oil Max. Operating Pressure(MPa) 12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)