(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

NPT Fitting 45°E/Elbow

NPT Fitting 45°E/Elbow

[Features]
· A variety of NPT (American tapered screw standard) screw fittings are available for quick delivery.
There is also a product change for a PT screw to JIS standards (NPTXPTN/NPTXPTS).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NPT45E-15A
NPT45E-20A
NPT45E-25A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 11.52

1 Piece(s) 5 Day(s) or more 1/2B(15A)

SGD 13.23

1 Piece(s) 5 Day(s) or more 3/4B(20A)

SGD 25.14

1 Piece(s) 5 Day(s) or more 1B(25A)

Loading...

  1. 1

Basic Information

Connecting Shape 45° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Carbon Steel
Connection Thread Type M1 NPT (Female thread) Applicable Fluid Water / Steam / Oil Type Fitting
Max. Operating Pressure(MPa) 12 Surface Treatment No Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No Main Body Thickness Sch.80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)