(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Electric Air Blower, Low Noise Series (AH Type)

Electric Air Blower, Low Noise Series (AH Type)

AH is a low noise type that meets the requirements of the times. The noise drops by 5 to 7dB, and efficiency improves by about 10% compared to the turbo fans of same performance.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AH-400-L313
AH-400HT-L313
AH-H04-L313
AH-H04HT-L313
AH-H07-L313
AH-H07HT-L313
AH-H10HT-L313
AH-H15HT-L313
AH-H22-L313
AH-H22HT-L313
AH-H37-L313
AH-H37HT-L313
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax. Air Volume of Blower
(m3/min)
Noise
(dB)
Blower Maximum Air Flow [Distinction]
(m3/min)
Noise value [Distinction]
(dB)
Blower Air Flow Rate (50Hz)
(m3/min)
Blower Air Flow Rate (60Hz)
(m3/min)
Noise dB detail (maximum wind volume) Material Blower type Suction temperature (MAX)

SGD 848.28

1 Piece(s) 16 Day(s) or more 11-~15-9.511-Casing, Impeller : AC4BStandard Shape40

SGD 1,112.00

1 Piece(s) 16 Day(s) or more 11-~15-9.511-Casing, Impeller : AC4BHeat Resistant Type200

SGD 1,112.00

1 Piece(s) 17 Day(s) or more 2675.1~30~80222671.9dB(50Hz)/75.1dB(60Hz)Casing, Impeller : AC4BStandard Shape40

SGD 1,460.72

1 Piece(s) 17 Day(s) or more 2675.1~30~80222671.9dB(50Hz)/75.1dB(60Hz)Casing, Impeller : AC4BHeat Resistant Type200

SGD 1,743.47

1 Piece(s) 17 Day(s) or more 4172.9~50~75334169.1dB(50Hz)/72.9dB(60Hz)Casing, AC4B, Impeller : SPHCStandard Shape40

SGD 2,329.52

1 Piece(s) 17 Day(s) or more 4172.9~50~75334169.1dB(50Hz)/72.9dB(60Hz)Casing, AC4B, Impeller : SPHCHeat Resistant Type250

SGD 2,678.22

1 Piece(s) 17 Day(s) or more 5076.7~50~80425073.6dB(50Hz)/76.7dB(60Hz)Casing, Impeller : SPHCHeat Resistant Type250

SGD 3,604.18

1 Piece(s) 17 Day(s) or more 7178.4~100~80587175.2dB(50Hz)/78.4dB(60Hz)Casing, Impeller : SPHCHeat Resistant Type250

SGD 3,501.60

1 Piece(s) 17 Day(s) or more 8681.3~100~90748678.2dB(50Hz)/81.3dB(60Hz)Casing, Impeller : SPHCStandard Shape60

SGD 3,917.72

1 Piece(s) 17 Day(s) or more 8681.3~100~90748678.2dB(50Hz)/81.3dB(60Hz)Casing, Impeller : SPHCHeat Resistant Type250

SGD 3,353.70

1 Piece(s) 17 Day(s) or more 12086.1More than 100~9010012082.6dB(50Hz)/86.1dB(60Hz)Casing, Impeller : SPHCStandard Shape60

SGD 4,141.88

1 Piece(s) 17 Day(s) or more 12086.1More than 100~9010012082.6dB(50Hz)/86.1dB(60Hz)Casing, Impeller : SPHCHeat Resistant Type250

Loading...

  1. 1

Basic Information

Drive Source (Type) Three-Phase Drive Source (Rated Voltage) 200V Impeller type Air foil
Frequency 50Hz/60Hz Rotation Direction Counterclockwise Discharge direction Lower part horizontal
Compliant with ULC Standards No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)