(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hepco Ring Rail Gear

Hepco Ring Rail Gear

Ring rail and external gear are integrated ring guides. Easily produce a swivel mechanism with high quality steel and hardened edges.

[Features]
· Ring rail gear is made of high quality steel with hardened V edge, and reference surface on both the inside and the outside for easy positioning, and the whole body is precisely ground.
· Gear drive ring rail machined with teeth on both the inner and outer reference surface.
· Number of teeth of the external gear is a multiple of twelve in order to simplify the selection of the pinion.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
R25-159P
R25-159Q
R25-255P
R25-255Q
R25-351P
R25-351Q
R44-468P
R44-468Q
R44-612P
R44-612Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSThickness
(mm)
Hole diameter
(φ)
O.D.
(φ)
Module The Number of Teeth Specifications

SGD 1,598.00

1 Piece(s) 5 Day(s) or more 1012.25143.6184.740.8216External gear

SGD 1,598.00

1 Piece(s) 5 Day(s) or more 1012.25143.6184.740.8182Internal Gear

SGD 2,352.10

1 Piece(s) 5 Day(s) or more 1012.25239.6280.740.8336External gear

SGD 2,352.10

1 Piece(s) 5 Day(s) or more 1012.25239.6280.740.8302Internal Gear

SGD 2,999.00

1 Piece(s) 5 Day(s) or more 1012.25335.6376.740.8456External gear

SGD 2,999.00

1 Piece(s) 5 Day(s) or more 1012.25335.6376.740.8422Internal Gear

SGD 3,866.10

1 Piece(s) 5 Day(s) or more 1015.5442512.741492External gear

SGD 3,866.10

1 Piece(s) 5 Day(s) or more 1015.5442512.741444Internal Gear

SGD 5,342.80

1 Piece(s) 5 Day(s) or more 1015.5586656.741636External gear

SGD 5,342.80

1 Piece(s) 5 Day(s) or more 1015.5586656.741588Internal Gear

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)