(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

F-Ring Spiral Duct Fitting, Y Pipe, 2-Way F

F-Ring Spiral Duct Fitting, Y Pipe, 2-Way F

A special gasket is mounted to a fitting made of molten zinc-plated steel conforming to JIS G 3302. [Check the precautions in the catalog for safety]

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FR-Z-F2Y-100-100
FR-Z-F2Y-125-125
FR-Z-F2Y-150-150
FR-Z-F2Y-175-175
FR-Z-F2Y-200-200
FR-Z-F2Y-225-225
FR-Z-F2Y-250-250
FR-Z-F2Y-275-275
FR-Z-F2Y-300-300
FR-Z-F2Y-325-325
FR-Z-F2Y-350-350
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Dia. Nominal Dia. (Small Dia.) The Diameter D' of Plug Section

SGD 46.40

1 Piece(s) 14 Day(s) or more 10010098

SGD 54.20

1 Piece(s) 14 Day(s) or more 125125123

SGD 61.53

1 Piece(s) 14 Day(s) or more 150150148

SGD 72.03

1 Piece(s) 14 Day(s) or more 175175173

SGD 81.80

1 Piece(s) 14 Day(s) or more 200200198

SGD 93.77

1 Piece(s) 14 Day(s) or more 225225223

SGD 106.22

1 Piece(s) 14 Day(s) or more 250250248

SGD 121.60

1 Piece(s) 14 Day(s) or more 275275273

SGD 138.45

1 Piece(s) 14 Day(s) or more 300300298

SGD 162.14

1 Piece(s) 14 Day(s) or more 325325323

SGD 182.41

1 Piece(s) 14 Day(s) or more 350350348

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type Y Tube Material Steel plate
Gaskets Special Soft Vinyl Chloride(Two-Way) Mounted Number of Gaskets 2 pcs.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)